BD16852EFV-C
Three-phase Brushless Motor Driver for Automotive

BD16852EFV-C is a Motor driver with power DMOS FET built in. It is mounted with 120° commutation sensor less drive which does not require a hall device as a location detection sensor. All output protections have self-diagnostic function and self-recovery function, and it can simplify the system configuration. Also, each output protection states can be judged easily by the protect alarm signal output function. It improves traceability of the set.

Product Detail

 
Part Number | BD16852EFV-CE2
Status | Recommended
Package | HTSSOP-B28
Unit Quantity | 2500
Minimum Package Quantity | 2500
Packing Type | Taping
RoHS | Yes

Functional Safety:

Category : FS supportive
A product that has been developed for automotive use and is capable of supporting safety analysis with regard to the functional safety.

Specifications:

Usage

Automotive

Vcc (Max.)[V]

40

Type

Driver

Power Supply Voltage (Max.) [V]

18

Power Supply Voltage (Min.) [V]

5.5

Iout (Max.)[A]

3.2

Commutation Logic[°]

120

Sensor Type

sensorless

Speed Control Input

DC

For Fan Motor

Yes

Operating Temperature (Min.)[°C]

-40

Operating Temperature (Max.)[°C]

125

Package Size [mm]

9.7x6.4 (t=1)

Common Standard

AEC-Q100 (Automotive Grade)

Find Similar

Features:

  • AEC-Q100 Qualified(Grade 1)
  • SMD Package with Heat Sink
  • Built in Driver to Power DMOS FET
  • 120° Commutation Sensor Less Drive
  • DC Voltage Input Variable Speed Control
  • Quick Start
  • Start-up Torque Support
  • 3 Mode Lead Angle Selection
  • Current Limit
  • Soft Start
  • Rotation Pulse Signal Output
  • Output Protection Alarm Signal Output
  • Output Protection(Motor Lock(Low Speed, HighSpeed), Over Current, Over Voltage, Thermal Shutdown)
  • Under Voltage Lock Out
X

Most Viewed