ROHM Product Detail

Not Recommended for New Designs RV1C001ZP
1.2V Drive P-channel small-signal MOSFET

This product cannot be used for new designs (Not recommended for design diversion).

Product Detail

 
Part Number | RV1C001ZPT2L
Package | VML0806
Packing Type | Taping
Unit Quantity | 8000
Minimum Package Quantity | 8000
RoHS | Yes

Specifications:

Package Code

DFN0806-3

Number of terminal

3

Polarity

P

Drain-Source Voltage VDSS[V]

-20

Drain Current ID[A]

-0.1

RDS(on)[Ω] VGS=1.2V(Typ)

10

RDS(on)[Ω] VGS=1.5V(Typ)

6

RDS(on)[Ω] VGS=2.5V(Typ)

3.4

RDS(on)[Ω] VGS=4.5V(Typ)

2.5

RDS(on)[Ω] VGS=Drive (Typ)

10

Power Dissipation (PD)[W]

0.1

Drive Voltage[V]

-1.2

Mounting Style

Surface mount

Storage Temperature (Min)[℃]

-55

Storage Temperature (Max)[℃]

150

Package Size [mm]

0.8x0.6 (t=0.39)

Features:

· Low voltage drive (1.2V) type
· The Ultra Small Package (0806size)
· For portable equipment.
· Drive circuits can be simple.
· Built-in ESD Protection Diode.
X

Most Viewed