ROHM Product Detail

Not Recommended for New Designs RSJ151P10
P-channel 100V 15A Power MOSFET

This product cannot be used for new designs (Not recommended for design diversion).

Product Detail

 
Part Number | RSJ151P10TL
Package | LPTS (TO-263S)
Packing Type | Taping
Unit Quantity | 1000
Minimum Package Quantity | 1000
RoHS | Yes

Specifications:

Package Code

TO-263 (D2PAK)

JEITA Package

SC-83

Number of terminal

3

Polarity

P

Drain-Source Voltage VDSS[V]

-100

Drain Current ID[A]

-15

RDS(on)[Ω] VGS=4V(Typ)

0.1

RDS(on)[Ω] VGS=10V(Typ)

0.085

RDS(on)[Ω] VGS=Drive (Typ)

0.1

Total gate charge Qg[nC]

64

Power Dissipation (PD)[W]

50

Drive Voltage[V]

-4

Mounting Style

Surface mount

Package Size [mm]

13.1x10.1 (t=4.7)

Features:

・ Low on-resistance.
・ Fast switching speed.
・ Drive circuits can be simple.
・ Parallel use is easy.
・ Pb-free lead plating ; RoHS compliant
・ 100% Avalanche tested
X

Most Viewed