ROHM Product Detail

Not Recommended for New Designs RRQ020P03
Pch -30V -2A Middle Power MOSFET

This product cannot be used for new designs (Not recommended for design diversion).

Product Detail

 
Part Number | RRQ020P03TCR
Package | TSMT6
Packing Type | Taping
Unit Quantity | 3000
Minimum Package Quantity | 3000
RoHS | Yes

Specifications:

Package Code

SOT-457T

JEITA Package

SC-95

Applications

Power Supply

Number of terminal

6

Polarity

P

Drain-Source Voltage VDSS[V]

-30

Drain Current ID[A]

-2

RDS(on)[Ω] VGS=4V(Typ)

0.19

RDS(on)[Ω] VGS=4.5V(Typ)

0.17

RDS(on)[Ω] VGS=10V(Typ)

0.115

RDS(on)[Ω] VGS=Drive (Typ)

0.19

Total gate charge Qg[nC]

3.2

Power Dissipation (PD)[W]

1.25

Drive Voltage[V]

-4

Mounting Style

Surface mount

Storage Temperature (Min)[℃]

-55

Storage Temperature (Max)[℃]

150

Package Size [mm]

2.8x2.9 (t=1.0)

Features:

· Low on-resistance.
· Small Surface Mount Package(TSMT6).
· Pb-free lead plating; RoHS compliant
· Halogen Free.
X

Most Viewed