RQ5E025AT
Pch -30V -2.5A Middle Power MOSFET
RQ5E025AT
RQ5E025AT
Pch -30V -2.5A Middle Power MOSFET
RQ5E025AT is MOSFET for switching application that features Low on-resistance.
Data Sheet
Buy
*
Sample
*
* This is a standard-grade product.
For Automotive usage, please contact Sales.
For Automotive usage, please contact Sales.
Product Detail
Part Number | RQ5E025ATTCL
Status |
Recommended
Package |
TSMT3
Unit Quantity | 3000
Minimum Package Quantity | 3000
Packing Type | Taping
RoHS |
Yes
Specifications:
Package Code
SOT-346T
JEITA Package
SC-96
Applications
Switching
Number of terminal
3
Polarity
Pch
Drain-Source Voltage VDSS[V]
-30
Drain Current ID[A]
-2.5
RDS(on)[Ω] VGS=4.5V(Typ.)
0.104
RDS(on)[Ω] VGS=10V(Typ.)
0.07
RDS(on)[Ω] VGS=Drive (Typ.)
0.104
Total gate charge Qg[nC]
2.7
Power Dissipation (PD)[W]
1
Drive Voltage[V]
-4.5
Mounting Style
Surface mount
Storage Temperature (Min.)[°C]
-55
Storage Temperature (Max.)[°C]
150
Package Size [mm]
2.9x2.8 (t=1)
Features:
· Low on -resistance.· Small Surface Mount Package(TSMT3).
· Pb-free lead plating; RoHS compliant