RQ5C030TP
Pch -20V -3A Small Signal MOSFET
RQ5C030TP
RQ5C030TP
Pch -20V -3A Small Signal MOSFET
RQ5C030TP is a MOSFET with G-S Protection Diode and low on-switching, suitable for load switch.
Data Sheet
Buy
*
Sample
*
* This is a standard-grade product.
For Automotive usage, please contact Sales.
For Automotive usage, please contact Sales.
Product Detail
Part Number | RQ5C030TPTL
Status |
Recommended
Package |
TSMT3
Unit Quantity | 3000
Minimum Package Quantity | 3000
Packing Type | Taping
RoHS |
Yes
Product Longevity Program |
9 Years
Specifications:
Package Code
SOT-346T
JEITA Package
SC-96
Number of terminal
3
Polarity
Pch
Drain-Source Voltage VDSS[V]
-20
Drain Current ID[A]
-3
RDS(on)[Ω] VGS=2.5V(Typ.)
0.09
RDS(on)[Ω] VGS=4V(Typ.)
0.06
RDS(on)[Ω] VGS=4.5V(Typ.)
0.055
RDS(on)[Ω] VGS=Drive (Typ.)
0.09
Total gate charge Qg[nC]
9.3
Power Dissipation (PD)[W]
1
Drive Voltage[V]
-2.5
Mounting Style
Surface mount
Storage Temperature (Min.)[°C]
-55
Storage Temperature (Max.)[°C]
150
Package Size [mm]
2.9x2.8 (t=1)
Features:
· Low on -resistance.· Built-in G-S Protection Diode.
· Small Surface Mount Package(TSMT3).
· Pb-free lead plating; RoHS compliant