ROHM Product Detail

Last Time Buy RP1H065SP
4V Drive Pch MOSFET

Products discontinuation (EOL) has been announced.

Product Detail

 
Part Number | RP1H065SPTR
Status | Last Time Buy
Package | MPT6
Packing Type | Taping
Unit Quantity | 1000
Minimum Package Quantity | 1000
RoHS | Yes

Specifications:

Package Code

MPT6

Number of terminal

6

Polarity

Pch

Drain-Source Voltage VDSS[V]

-45

Drain Current ID[A]

-6.5

RDS(on)[Ω] VGS=4V(Typ)

0.033

RDS(on)[Ω] VGS=4.5V(Typ)

0.03

RDS(on)[Ω] VGS=10V(Typ)

0.022

RDS(on)[Ω] VGS=Drive (Typ)

0.033

Total gate charge Qg[nC]

28

Power Dissipation (PD)[W]

2

Mounting Style

Surface mount

Storage Temperature (Min)[℃]

-55

Storage Temperature (Max)[℃]

150

Package Size [mm]

4.0x4.55 (t=1.15)

Features:

· 4V-drive type
· Pch Middle-power MOSFET
· Fast Switching Speed
· Small Surface Mount Package
· Pb Free/RoHS Compliant
X

Most Viewed