RF6C055BC
Pch -20V -5.5A Middle Power MOSFET
RF6C055BC
Pch -20V -5.5A Middle Power MOSFET
RF6C055BC is Low on-resistance and high power small mold package MOSFET for switching.
For Automotive usage, please contact Sales.
Product Detail
Specifications:
Package Code
SOT-363T
JEITA Package
SC-113DA
Applications
Switching
Number of terminal
6
Polarity
Pch
Drain-Source Voltage VDSS[V]
-20
Drain Current ID[A]
-5.5
RDS(on)[Ω] VGS=1.8V(Typ)
0.0337
RDS(on)[Ω] VGS=2.5V(Typ)
0.0248
RDS(on)[Ω] VGS=4.5V(Typ)
0.0195
RDS(on)[Ω] VGS=Drive (Typ)
0.0337
Total gate charge Qg[nC]
15.2
Power Dissipation (PD)[W]
1
Drive Voltage[V]
-1.8
Mounting Style
Surface mount
Storage Temperature (Min)[℃]
-55
Storage Temperature (Max)[℃]
150
Package Size [mm]
2.1x2.0 (t=0.82)
Features:
- Low on - resistance.
- High Power small mold Package (TUMT6).
- Pb-free lead plating ; RoHS compliant.
- Halogen Free.