RF4C050AP
Pch -20V -10A Middle Power MOSFET
						
						
						
						
						RF4C050AP
						
						Pch -20V -10A Middle Power MOSFET
						 
						
						
					
				
			
		
			
				
				The high power small mold package RF4C050AP is suitable for switching and load switch.
For Automotive usage, please contact Sales.
Product Detail
Specifications:
Package Code
DFN2020-8S
Applications
Switching
Number of terminal
8
Polarity
Pch
Drain-Source Voltage VDSS[V]
-20
Drain Current ID[A]
-10
RDS(on)[Ω] VGS=1.5V(Typ)
0.032
RDS(on)[Ω] VGS=2.5V(Typ)
0.022
RDS(on)[Ω] VGS=4.5V(Typ)
0.018
RDS(on)[Ω] VGS=Drive (Typ)
0.032
Total gate charge Qg[nC]
55
Power Dissipation (PD)[W]
2
Drive Voltage[V]
-1.5
Mounting Style
Surface mount
Storage Temperature (Min)[℃]
-55
Storage Temperature (Max)[℃]
150
Package Size [mm]
2.0x2.0 (t=0.65)
Features:
・ Low on - resistance.・ High Power Small Mold Package (HUML2020L8).
・ Pb-free lead plating ; RoHS compliant
・ Halogen Free