ROHM Product Detail

Obsolete RZ2L18CGN
Nch 60V 180A Power MOSFET

Production has already been terminated. Not available for sales.

Product Detail

 
Part Number | RZ2L18CGNC11
Status | Obsolete
Package | TO-247N
Packing Type | Tube
Unit Quantity | 450
Minimum Package Quantity | 30
RoHS | Yes

Specifications:

Package Code

TO-247AD

Number of terminal

3

Polarity

Nch

Drain-Source Voltage VDSS[V]

60

Drain Current ID[A]

180

RDS(on)[Ω] VGS=10V(Typ)

0.0025

RDS(on)[Ω] VGS=Drive (Typ)

0.0025

Total gate charge Qg[nC]

74

Power Dissipation (PD)[W]

166

Drive Voltage[V]

10

Mounting Style

Leaded type

Storage Temperature (Min)[℃]

-55

Storage Temperature (Max)[℃]

150

Package Size [mm]

21.0x16.0 (t=5.2)

Features:

  • Low on - resistance.
  • High Power small mold Package (SOP8)
  • Pb-free lead plating; RoHS compliant
X

Most Viewed