RV2C010UN
20V 1A Nch Power MOSFET
RV2C010UN
20V 1A Nch Power MOSFET
The ultra-small package(1006size) RV2C010UN is suitable for portable devices.
For Automotive usage, please contact Sales.
Product Detail
Specifications:
Package Code
DFN1006-3
JEITA Package
SC-101
Number of terminal
3
Polarity
Nch
Drain-Source Voltage VDSS[V]
20
Drain Current ID[A]
1
RDS(on)[Ω] VGS=1.2V(Typ.)
0.7
RDS(on)[Ω] VGS=1.5V(Typ.)
0.54
RDS(on)[Ω] VGS=2.5V(Typ.)
0.4
RDS(on)[Ω] VGS=4.5V(Typ.)
0.34
RDS(on)[Ω] VGS=Drive (Typ.)
0.7
Power Dissipation (PD)[W]
0.4
Drive Voltage[V]
1.2
Mounting Style
Surface mount
Storage Temperature (Min.)[°C]
-55
Storage Temperature (Max.)[°C]
150
Package Size [mm]
0.6x1.0 (t=0.4)
Features:
- Low on-resistance.
- High Power small mold Package(VML1006).
- Pb-free lead plating; RoHS compliant.
- Halogen Free.
- ESD protection up to 200V(MM).
up to 2kV(HBM).