RUR040N02
Nch 20V 4A Small Signal MOSFET
RUR040N02
RUR040N02
Nch 20V 4A Small Signal MOSFET
Power MOSFETs are made as low ON-resistance devices by the micro-processing technologies useful for wide range of applications. Broad lineup covering compact types, high-power types and complex types to meet various needs in the market.
Data Sheet
Buy
*
Sample
*
* This is a standard-grade product.
For Automotive usage, please contact Sales.
For Automotive usage, please contact Sales.
Product Detail
Part Number | RUR040N02TL
Status |
Recommended
Package |
TSMT3
Unit Quantity | 3000
Minimum Package Quantity | 3000
Packing Type | Taping
RoHS |
Yes
Product Longevity Program |
9 Years
Specifications:
Package Code
SOT-346T
JEITA Package
SC-96
Number of terminal
3
Polarity
Nch
Drain-Source Voltage VDSS[V]
20
Drain Current ID[A]
4
RDS(on)[Ω] VGS=1.5V(Typ.)
0.055
RDS(on)[Ω] VGS=1.8V(Typ.)
0.042
RDS(on)[Ω] VGS=2.5V(Typ.)
0.033
RDS(on)[Ω] VGS=4.5V(Typ.)
0.025
RDS(on)[Ω] VGS=Drive (Typ.)
0.055
Total gate charge Qg[nC]
8
Power Dissipation (PD)[W]
1
Drive Voltage[V]
1.5
Mounting Style
Surface mount
Storage Temperature (Min.)[°C]
-55
Storage Temperature (Max.)[°C]
150
Package Size [mm]
2.9x2.8 (t=1)
Features:
· Low voltage(1.5V) drive type· Nch Small-signal MOSFET
· Small Surface Mount Package
· Pb Free/RoHS Compliant