RSJ301N10
Nch 100V 30A Power MOSFET

RSJ301N10 is low on-resistance and small surface mount package MOSFET for switching application.

Data Sheet Buy * Sample *
* This is a standard-grade product.
For Automotive usage, please contact Sales.

Product Detail

 
Part Number | RSJ301N10TL
Status | Active
Package | LPTS (D2PAK)
Unit Quantity | 1000
Minimum Package Quantity | 1000
Packing Type | Taping
RoHS | Yes
Product Longevity Program | 9 Years

Specifications:

Package Code

TO-263 (D2PAK)

JEITA Package

SC-83

Number of terminal

3

Polarity

Nch

Drain-Source Voltage VDSS[V]

100

Drain Current ID[A]

30

RDS(on)[Ω] VGS=4V(Typ.)

0.036

RDS(on)[Ω] VGS=10V(Typ.)

0.033

RDS(on)[Ω] VGS=Drive (Typ.)

0.036

Total gate charge Qg[nC]

60

Power Dissipation (PD)[W]

50

Drive Voltage[V]

4

Mounting Style

Surface mount

Storage Temperature (Min.)[°C]

-55

Storage Temperature (Max.)[°C]

150

Package Size [mm]

10.1x13.1 (t=4.7)

Find Similar

Features:

  • Low on-resistance.
  • Fast switching speed.
  • High power small mold package
  • Pb-free lead plating ; RoHS compliant.

Similar Products

 

Different Grade

RSJ301N10FRA   Grade| Automotive StatusActive
X

Most Viewed