ROHM Product Detail

Not Recommended for New Designs RSF015N06
4V Drive N-channel MOSFET

This product cannot be used for new designs (Not recommended for design diversion).

Product Detail

 
Part Number | RSF015N06TL
Package | TUMT3
Packing Type | Taping
Unit Quantity | 3000
Minimum Package Quantity | 3000
RoHS | Yes

Specifications:

Package Code

SOT-323T

JEITA Package

SC-113A

Number of terminal

3

Polarity

N

Drain-Source Voltage VDSS[V]

60

Drain Current ID[A]

1.5

RDS(on)[Ω] VGS=4V(Typ)

0.255

RDS(on)[Ω] VGS=4.5V(Typ)

0.24

RDS(on)[Ω] VGS=10V(Typ)

0.21

RDS(on)[Ω] VGS=Drive (Typ)

0.255

Total gate charge Qg[nC]

2

Power Dissipation (PD)[W]

0.8

Drive Voltage[V]

4

Mounting Style

Surface mount

Storage Temperature (Min)[℃]

-55

Storage Temperature (Max)[℃]

150

Package Size [mm]

2.1x2.0 (t=0.82)

Features:

· 4V-drive type
· N-channel Middle-power MOSFET
· Fast Switching Speed
· Small Surface Mount Package
· Pb Free/RoHS Compliant
X

Most Viewed