ROHM Product Detail

RS3E095BN
N-channel 30V 9.5A Middle Power MOSFET

RS3E095BN is low on-resistance and small surface mount package MOSFET for switching application.

Data Sheet Buy * Sample *
* This is a standard-grade product.
For Automotive usage, please contact Sales.

Product Detail

 
Part Number | RS3E095BNGZETB
Status | Active
Package | SOP8
Packing Type | Taping
Unit Quantity | 2500
Minimum Package Quantity | 2500
RoHS | Yes

Specifications:

Package Code

SOP8

Applications

Switching, Motor

Number of terminal

8

Polarity

N

Drain-Source Voltage VDSS[V]

30

Drain Current ID[A]

9.5

RDS(on)[Ω] VGS=4.5V(Typ)

0.0175

RDS(on)[Ω] VGS=10V(Typ)

0.0119

RDS(on)[Ω] VGS=Drive (Typ)

0.0175

Total gate charge Qg[nC]

8.3

Power Dissipation (PD)[W]

2

Drive Voltage[V]

4.5

Mounting Style

Surface mount

Bare Die Part Number

Available: K4001

Storage Temperature (Min)[℃]

-55

Storage Temperature (Max)[℃]

150

Package Size [mm]

6.0x5.0 (t=1.75)

Find Similar

Features:

  • Low on-resistance.
  • Small Surface Mount Package (SOP8)
  • Pb-free lead plating; RoHS compliant
X

Most Viewed