ROHM Product Detail
Not Recommended for New Designs
RS1G180MN
N-channel 40V 57A Power MOSFET
Not Recommended for New Designs
RS1G180MN
N-channel 40V 57A Power MOSFET
This product cannot be used for new designs (Not recommended for design diversion).
×
Product Detail
Replacement Product For RS1G180MN
| Part Number |
|
|
|---|---|---|
| Ordering Part Number | RS1G180MNTB | RS6G100BGTB1 |
| Similar Level | - | Same Package |
| Data Sheet | ||
| Supply Status | Not Recommended for New Designs | Recommended |
| Package | HSOP8 (Single,TB) | HSOP8 (Single,TB1) |
| Unit Quantity | 2500 | 2500 |
| Minimum Packing Quantity | 2500 | 2500 |
| Packing Type | Taping | Taping |
| RoHS | Yes | Yes |
| Package Code | HSOP8 | HSOP8 |
| Package Size [mm] | 6.0x5.0 (t=1.1) | 6.0x4.9 (t=1.1) |
| Number of terminal | 8 | 8 |
| Polarity | N | N |
| V DSS [V] | 40 | 40 |
| I D [A] | 57.0 | 100.0 |
| R DS(on) (Typ) @4.5V[O] | 0.0067 | 0.0046 |
| R DS(on) (Typ) @10V[O] | 0.005 | 0.0026 |
| R DS(on) (Typ) @Drive[O] | 0.0067 | 0.0046 |
| Drive Voltage [V] | 4.5 | 4.5 |
| Power Dissipation (PD) [W] | 30.0 | 59.0 |
| Q g (Typ)[nC] | 9.5 | 11.8 |
| trr (Typ.)[ns] | - | 36.5 |
| Mounting Style | Surface mount | Surface mount |
| Applications | Switching | - |
| Storage Temperature (Min)[?] | -55 | -55 |
| Storage Temperature (Max)[?] | 150 | 150 |
Show / Hide Parameters
X