RQ7E110AJ
Nch 30V 11A Middle Power MOSFET

RQ7E110AJ is low on-resistance and small surface mount package MOSFET for switching application.

Data Sheet Buy * Sample *
* This is a standard-grade product.
For Automotive usage, please contact Sales.

Product Detail

 
Part Number | RQ7E110AJTCR
Status | Recommended
Package | TSMT8
Unit Quantity | 3000
Minimum Package Quantity | 3000
Packing Type | Taping
RoHS | Yes

Specifications:

Package Code

TSMT8

Applications

Power Supply

Number of terminal

8

Polarity

Nch

Drain-Source Voltage VDSS[V]

30

Drain Current ID[A]

11

RDS(on)[Ω] VGS=2.5V(Typ.)

0.0091

RDS(on)[Ω] VGS=4.5V(Typ.)

0.0068

RDS(on)[Ω] VGS=Drive (Typ.)

0.0091

Total gate charge Qg[nC]

22

Power Dissipation (PD)[W]

1.5

Drive Voltage[V]

2.5

Mounting Style

Surface mount

Storage Temperature (Min.)[°C]

-55

Storage Temperature (Max.)[°C]

150

Package Size [mm]

3x2.8 (t=0.85)

Find Similar

Features:

  • Low on - resistance.
  • Small Surface Mount Package (TSMT8).
  • Pb-free lead plating; RoHS compliant
X

Most Viewed