RQ6E045BN
Nch 30V 4.5A Power MOSFET
						
						
						
						
						RQ6E045BN
						
						Nch 30V 4.5A Power MOSFET
						 
						
						
					
				
			
		
			
				
				Power MOSFET RQ6E045BN is suitable for switching power supply.
For Automotive usage, please contact Sales.
Product Detail
Specifications:
Package Code
SOT-457T
JEITA Package
SC-95
Applications
Switching, Motor
Number of terminal
6
Polarity
Nch
Drain-Source Voltage VDSS[V]
30
Drain Current ID[A]
4.5
RDS(on)[Ω] VGS=4.5V(Typ)
0.035
RDS(on)[Ω] VGS=10V(Typ)
0.021
RDS(on)[Ω] VGS=Drive (Typ)
0.035
Total gate charge Qg[nC]
8.4
Power Dissipation (PD)[W]
1.25
Drive Voltage[V]
4.5
Mounting Style
Surface mount
Storage Temperature (Min)[℃]
-55
Storage Temperature (Max)[℃]
150
Package Size [mm]
2.8x2.9 (t=1.0)
Features:
· Low on -resistance.· Built-in G-S Protection Diode.
· Small Surface Mount Package(TSMT6).
· Pb-free lead plating; RoHS compliant