ROHM Product Detail
Last Time Buy
RQ5L035GN
N-channel 60V 3.5A small-signal MOSFET
Last Time Buy
RQ5L035GN
N-channel 60V 3.5A small-signal MOSFET
Products discontinuation (EOL) has been announced.
×
Product Detail
Replacement Product For RQ5L035GN
| Part Number |
|
|
|---|---|---|
| Ordering Part Number | RQ5L035GNTCL | RF6L025BGTCR |
| Similar Level | - | Similar Specification |
| Data Sheet | ||
| Supply Status | Last Time Buy | Active |
| Package | TSMT3 | TUMT6 |
| Unit Quantity | 3000 | 3000 |
| Minimum Packing Quantity | 3000 | 3000 |
| Packing Type | Taping | Taping |
| RoHS | Yes | Yes |
| Package Code | SOT-346T | SOT-363T |
| Package Size [mm] | 2.8x2.9 (t=1.0) | 2.1x2.0 (t=0.82) |
| Number of terminal | 3 | 6 |
| Polarity | N | N |
| V DSS [V] | 60 | 60 |
| I D [A] | 3.5 | 2.5 |
| R DS(on) (Typ) @4.5V[O] | 0.052 | 0.1 |
| R DS(on) (Typ) @10V[O] | 0.038 | 0.07 |
| R DS(on) (Typ) @Drive[O] | 0.052 | 0.1 |
| Drive Voltage [V] | 4.5 | 4.5 |
| Power Dissipation (PD) [W] | 1.0 | 1.0 |
| Q g (Typ)[nC] | 3.9 | 1.7 |
| Mounting Style | Surface mount | Surface mount |
| JEITA Package | SC-96 | SC-113DA |
| Storage Temperature (Min)[?] | -55 | -55 |
| Storage Temperature (Max)[?] | 150 | 150 |
Show / Hide Parameters
X