ROHM Product Detail

Not Recommended for New Designs RQ3L090GN
Nch 60V 30A Power MOSFET

This product cannot be used for new designs (Not recommended for design diversion).

Product Detail

 

Replacement Product For RQ3L090GN

Part Number
RQ3L090GN
RQ3L090GN
RH6L040BG
RH6L040BG
Ordering Part Number RQ3L090GNTB RH6L040BGTB1
Similar Level - Same Package
Data Sheet    
Supply Status Not Recommended for New Designs Recommended
Package HSMT8 (Single,TB) HSMT8 (Single,TB1)
Unit Quantity 3000 3000
Minimum Packing Quantity 3000 3000
Packing Type Taping Taping
RoHS Yes Yes
Package Code HSMT8 HSMT8
Package Size [mm] 3.3x3.3 (t=0.9) 3.3x3.3 (t=0.9)
Number of terminal 8 8
Polarity Nch Nch
V DSS [V] 60 60
I D [A] 30.0 65.0
R DS(on) (Typ) @4.5V[O] 0.0146 0.008
R DS(on) (Typ) @10V[O] 0.0103 0.0055
R DS(on) (Typ) @Drive[O] 0.0146 0.008
Drive Voltage [V] 4.5 4.5
Power Dissipation (PD) [W] 20.0 59.0
Q g (Typ)[nC] 13.0 9.2
Mounting Style Surface mount Surface mount
Applications - Switching, Motor
Storage Temperature (Min)[?] -55 -55
Storage Temperature (Max)[?] 150 150
X

Most Viewed