ROHM Product Detail
Not Recommended for New Designs
RQ3L050GN
N-channel 60V 13A Power MOSFET
Not Recommended for New Designs
RQ3L050GN
N-channel 60V 13A Power MOSFET
This product cannot be used for new designs (Not recommended for design diversion).
×
Product Detail
Replacement Product For RQ3L050GN
| Part Number |
|
|
|---|---|---|
| Ordering Part Number | RQ3L050GNTB | RH6L040BGTB1 |
| Similar Level | - | Same Package |
| Data Sheet | ||
| Supply Status | Not Recommended for New Designs | Recommended |
| Package | HSMT8 (Single,TB) | HSMT8 (Single,TB1) |
| Unit Quantity | 3000 | 3000 |
| Minimum Packing Quantity | 3000 | 3000 |
| Packing Type | Taping | Taping |
| RoHS | Yes | Yes |
| Package Code | HSMT8 | HSMT8 |
| Package Size [mm] | 3.3x3.3 (t=0.9) | 3.3x3.3 (t=0.9) |
| Number of terminal | 8 | 8 |
| Polarity | N | N |
| V DSS [V] | 60 | 60 |
| I D [A] | 13.0 | 65.0 |
| R DS(on) (Typ) @4.5V[O] | 0.061 | 0.008 |
| R DS(on) (Typ) @10V[O] | 0.043 | 0.0055 |
| R DS(on) (Typ) @Drive[O] | 0.061 | 0.008 |
| Drive Voltage [V] | 4.5 | 4.5 |
| Power Dissipation (PD) [W] | 14.8 | 59.0 |
| Q g (Typ)[nC] | 2.8 | 9.2 |
| Mounting Style | Surface mount | Surface mount |
| Applications | Power Supply | Switching, Motor |
| Storage Temperature (Min)[?] | -55 | -55 |
| Storage Temperature (Max)[?] | 150 | 150 |
Show / Hide Parameters
X