Not Recommended for New Designs RQ3G150GN
Nch 40V 39A Power MOSFET

This product cannot be used for new designs (Not recommended for design diversion).

Product Detail

 

Replacement Product For RQ3G150GN

Part Number
RQ3G150GN
RQ3G150GN
RH6G040BG
RH6G040BG
Ordering Part Number RQ3G150GNTB RH6G040BGTB1
Similar Level - Similar Specification
Data Sheet    
Supply Status Not Recommended for New Designs Recommended
Package HSMT8 HSMT8
Unit Quantity 3000 3000
Minimum Packing Quantity 3000 3000
Packing Type Taping Taping
RoHS Yes Yes
Package Code HSMT8 (3.3x3.3) HSMT8 (3.3x3.3)
Package Size [mm] 3.3x3.3 (t=0.8) 3.3x3.3 (t=0.75)
Number of terminal 8 8
Polarity Nch Nch
Drain-Source Voltage VDSS [V] 40 40
Drain Current ID [A] 39.0 95.0
RDS(on)[O] VGS=4.5V (Typ.) 0.0064 0.0047
RDS(on)[O] VGS=10V (Typ.) 0.0051 0.0028
RDS(on)[O] VGS=Drive (Typ.) 0.0064 0.0047
Drive Voltage [V] 4.5 4.5
Power Dissipation (PD) [W] 20.0 59.0
Total gate charge Qg [nC] 11.6 12.5
Mounting Style Surface mount Surface mount
Applications Power Supply -
Bare Die P/N Available: K4711 -
Storage Temperature (Min.)[°C] -55 -55
Storage Temperature (Min.)[°C] 150 150
X

Most Viewed