ROHM Product Detail
Last Time Buy
RD3G500GN
N-channel 40V 50A Power MOSFET
Last Time Buy
RD3G500GN
N-channel 40V 50A Power MOSFET
Products discontinuation (EOL) has been announced.
×
Product Detail
Replacement Product For RD3G500GN
| Part Number |
|
|
|---|---|---|
| Ordering Part Number | RD3G500GNTL | RD3G07BBGTL1 |
| Similar Level | - | Same Package |
| Data Sheet | ||
| Supply Status | Last Time Buy | Recommended |
| Package | TO-252 (TL) | TO-252 (TL1) |
| Unit Quantity | 2500 | 2500 |
| Minimum Packing Quantity | 2500 | 2500 |
| Packing Type | Taping | Taping |
| RoHS | Yes | Yes |
| Package Code | TO-252 (DPAK) | TO-252 (DPAK) |
| Package Size [mm] | 10.0x6.6 (t=2.3) | 9.9x6.6 (t=2.4) |
| Number of terminal | 3 | 3 |
| Polarity | N | N |
| V DSS [V] | 40 | 40 |
| I D [A] | 50.0 | 150.0 |
| R DS(on) (Typ) @4.5V[O] | 0.0047 | 0.0026 |
| R DS(on) (Typ) @10V[O] | 0.0039 | 0.00175 |
| R DS(on) (Typ) @Drive[O] | 0.0047 | 0.0026 |
| Drive Voltage [V] | 4.5 | 4.5 |
| Power Dissipation (PD) [W] | 35.0 | 89.0 |
| Q g (Typ)[nC] | 16.0 | 28.0 |
| trr (Typ.)[ns] | - | 56 |
| Mounting Style | Surface mount | Surface mount |
| Applications | - | Switching |
| JEITA Package | SC-63 | SC-63 |
| Storage Temperature (Min)[?] | -55 | -55 |
| Storage Temperature (Max)[?] | 150 | 150 |
Show / Hide Parameters
X