ROHM Product Detail
Not Recommended for New Designs
RD3G400GN
Nch 40V 40A Power MOSFET
Not Recommended for New Designs
RD3G400GN
Nch 40V 40A Power MOSFET
This product cannot be used for new designs (Not recommended for design diversion).
×
Product Detail
Replacement Product For RD3G400GN
| Part Number |
|
|
|---|---|---|
| Ordering Part Number | RD3G400GNTL | RD3G07BBGTL1 |
| Similar Level | - | Same Package |
| Data Sheet | ||
| Supply Status | Not Recommended for New Designs | Recommended |
| Package | TO-252 (TL) | TO-252 (TL1) |
| Unit Quantity | 2500 | 2500 |
| Minimum Packing Quantity | 2500 | 2500 |
| Packing Type | Taping | Taping |
| RoHS | Yes | Yes |
| Package Code | TO-252 (DPAK) | TO-252 (DPAK) |
| Package Size [mm] | 10.0x6.6 (t=2.3) | 9.9x6.6 (t=2.4) |
| Number of terminal | 3 | 3 |
| Polarity | Nch | Nch |
| V DSS [V] | 40 | 40 |
| I D [A] | 40.0 | 150.0 |
| R DS(on) (Typ) @4.5V[O] | 0.007 | 0.0026 |
| R DS(on) (Typ) @10V[O] | 0.0056 | 0.00175 |
| R DS(on) (Typ) @Drive[O] | 0.007 | 0.0026 |
| Drive Voltage [V] | 4.5 | 4.5 |
| Power Dissipation (PD) [W] | 26.0 | 89.0 |
| Q g (Typ)[nC] | 9.7 | 28.0 |
| trr (Typ.)[ns] | - | 56 |
| Mounting Style | Surface mount | Surface mount |
| Applications | - | Switching |
| JEITA Package | SC-63 | SC-63 |
| Storage Temperature (Min)[?] | -55 | -55 |
| Storage Temperature (Max)[?] | 150 | 150 |
Show / Hide Parameters
X