12 to 150V Dual MOSFETs

ROHM N-channel and P-channel MOSFETs feature low on-resistance and high switching speed. It has a wide lineup from small signal MOSFETs to power MOSFETs and can be used in various applications.

Videos & Catalogs

 

Videos
Dual Common Source Nch 30V Nch MOSFET AW2K21
2025-04-15 00:00:00.0 ( 2:17 )
ROHM has developed the "AW2K21" Nch 30V MOSFET that delivers ultra-low ON resistance in a small package.
ROHM has developed the "AW2K21" Nch 30V MOSFET that delivers ultra-low ON resistance in a small package.

catalog image

Videos
Ultra-Compact・Low ON-Resistance 30V Nch MOSFET - AW2K21
2025-04-14 00:00:00.0 ( 0.55 MB )
The AW2K21 is a 30V Nch MOSFET that delivers ultra-low ON-resistance in an ultra-compact package. In addition to a common source circuit that shares the source of two MOSFETs to provide bidirectional circuit protection in a single package, this new product can be used as a single MOSFET by simply changing the pin connections.
The AW2K21 is a 30V Nch MOSFET that delivers ultra-low ON-resistance in an ultra-compact package. In addition to a common source circuit that shares the source of two MOSFETs to provide bidirectional circuit protection in a single package, this new product can be used as a single MOSFET by simply changing the pin connections.

Parametric Search

 
X X

      Loading
      Loading
      Loading
      Loading