QH8KA4
30V Nch+Nch Middle Power MOSFET

The Middle Power MOSFET QH8KA4 is suitable for switching and battery applications.

Data Sheet Buy * Sample *
* This is a standard-grade product.
For Automotive usage, please contact Sales.

Product Detail

 
Part Number | QH8KA4TCR
Status | Recommended
Package | TSMT8
Packing Type | Taping
Unit Quantity | 3000
Minimum Package Quantity | 3000
RoHS | Yes

Specifications:

Package Code

TSMT8

Applications

Power Supply

Number of terminal

8

Polarity

Nch+Nch

Drain-Source Voltage VDSS[V]

30

Drain Current ID[A]

9

RDS(on)[Ω] VGS=2.5V(Typ)

0.017

RDS(on)[Ω] VGS=4V(Typ)

0.013

RDS(on)[Ω] VGS=4.5V(Typ)

0.0125

RDS(on)[Ω] VGS=Drive (Typ)

0.017

Total gate charge Qg[nC]

12

Power Dissipation (PD)[W]

1.5

Drive Voltage[V]

2.5

Mounting Style

Surface mount

Storage Temperature (Min)[℃]

-55

Storage Temperature (Max)[℃]

150

Package Size [mm]

3.0x2.8 (t=0.85)

Find Similar

Features:

  • Low on-resistance.
  • Small Surface Mount Package.
  • Pb-free lead plating; RoHS compliant.
  • Halogen Free
  • 100% avalanche tested.
X

Most Viewed