QH8K51
100V Nch+Nch Small Signal MOSFET

QH8K51 is the low on - resistance MOSFET for switching application.

Newly developed backside heat dissipation package lineup, dual MOSFET ideal for motor drive.

Data Sheet Buy * Sample *
* This is a standard-grade product.
For Automotive usage, please contact Sales.

Product Detail

 
Part Number | QH8K51TR
Status | Recommended
Package | TSMT8
Unit Quantity | 3000
Minimum Package Quantity | 3000
Packing Type | Taping
RoHS | Yes
Product Longevity Program | 9 Years

Specifications:

Package Code

TSMT8

Number of terminal

8

Polarity

Nch+Nch

Drain-Source Voltage VDSS[V]

100

Drain Current ID[A]

2

RDS(on)[Ω] VGS=4V(Typ.)

0.26

RDS(on)[Ω] VGS=4.5V(Typ.)

0.25

RDS(on)[Ω] VGS=10V(Typ.)

0.24

RDS(on)[Ω] VGS=Drive (Typ.)

0.26

Total gate charge Qg[nC]

4.7

Power Dissipation (PD)[W]

1.5

Drive Voltage[V]

4

Mounting Style

Surface mount

Storage Temperature (Min.)[°C]

-55

Storage Temperature (Max.)[°C]

150

Package Size [mm]

3x2.8 (t=0.85)

Find Similar

Features:

  • Low on - resistance.
  • Small Surface Mount Package (TSMT8).
X

Most Viewed