ROHM Product Detail

QH8JE5
-100V Dual P-channel, TSMT8, Power MOSFET

QH8JE5 is a low on-resistance power MOSFET suitable for switching applications.

Data Sheet Buy * Sample *
* This is a standard-grade product.
For Automotive usage, please contact Sales.

Product Detail

 
Part Number | QH8JE5TCR
Status | Recommended
Package | TSMT8
Packing Type | Taping
Unit Quantity | 3000
Minimum Package Quantity | 3000
RoHS | Yes

Specifications:

Package Code

TSMT8

Number of terminal

8

Polarity

P+P

Drain-Source Voltage VDSS[V]

-100

Drain Current ID[A]

-2

RDS(on)[Ω] VGS=4.5V(Typ)

0.22

RDS(on)[Ω] VGS=10V(Typ)

0.21

RDS(on)[Ω] VGS=Drive (Typ)

0.22

Total gate charge Qg[nC]

10.2

Power Dissipation (PD)[W]

1.5

Drive Voltage[V]

-4.5

trr (Typ.)[ns]

32

Mounting Style

Surface mount

Storage Temperature (Min)[℃]

-55

Storage Temperature (Max)[℃]

150

Package Size [mm]

2.8x3.0 (t=0.85)

Find Similar

Features:

  • Low on-resistance
  • Small surface mount package (TSMT8)
  • Pb-free plating ; RoHS compliant
  • Halogen Free
X

Most Viewed