ROHM Product Detail

QH8KC6
60V 5.5A, Dual N-channel, TSMT8, Power MOSFET

QH8KC6 is Dual N-channel MOSFET which supports 60V withstand voltage. This is designed for 24V input equipment such as factory automation equipment, and motors mounted on base stations (cooling fans) This product consists of a low on-resistance N-channel MOSFET which is reduced 58% compared to conventional ROHM products. This contributes to low power consumption of various devices.

Data Sheet Buy * Sample *
* This is a standard-grade product.
For Automotive usage, please contact Sales.

Product Detail

 
Part Number | QH8KC6TCR
Status | Recommended
Package | TSMT8
Packing Type | Taping
Unit Quantity | 3000
Minimum Package Quantity | 3000
RoHS | Yes

Specifications:

Package Code

TSMT8

Number of terminal

8

Polarity

N+N

Drain-Source Voltage VDSS[V]

60

Drain Current ID[A]

5.5

RDS(on)[Ω] VGS=4.5V(Typ)

0.031

RDS(on)[Ω] VGS=10V(Typ)

0.023

RDS(on)[Ω] VGS=Drive (Typ)

0.031

Total gate charge Qg[nC]

3.9

Power Dissipation (PD)[W]

1.5

Drive Voltage[V]

4.5

Mounting Style

Surface mount

Storage Temperature (Min)[℃]

-55

Storage Temperature (Max)[℃]

150

Package Size [mm]

2.8x3.0 (t=0.85)

Find Similar

Features:

  • Low on-resistance
  • Small Surface Mount Package (TSMT8)
  • Pb-free lead plating ; RoHS compliant
  • Halogen Free
X

Most Viewed