Videos
Ultra-Compact・Low ON-Resistance 30V Nch MOSFET - AW2K21
2025-04-14 00:00:00.0
( 0.55 MB )
The AW2K21 is a 30V Nch MOSFET that delivers ultra-low ON-resistance in an ultra-compact package. In addition to a common source circuit that shares the source of two MOSFETs to provide bidirectional circuit protection in a single package, this new product can be used as a single MOSFET by simply changing the pin connections.
The AW2K21 is a 30V Nch MOSFET that delivers ultra-low ON-resistance in an ultra-compact package. In addition to a common source circuit that shares the source of two MOSFETs to provide bidirectional circuit protection in a single package, this new product can be used as a single MOSFET by simply changing the pin connections.