ROHM Product Detail

Last Time Buy US5U30
2.5V Drive P-channel+SBD MOSFET

Products discontinuation (EOL) has been announced.

Product Detail

 
Part Number | US5U30TR
Status | Last Time Buy
Package | TUMT5
Packing Type | Taping
Unit Quantity | 3000
Minimum Package Quantity | 3000
RoHS | Yes

Specifications:

Package Code

SOT-353T

JEITA Package

SC-113CA

Number of terminal

5

Polarity

P+Schottky

Drain-Source Voltage VDSS[V]

-20

Drain Current ID[A]

-1

RDS(on)[Ω] VGS=2.5V(Typ)

0.57

RDS(on)[Ω] VGS=4V(Typ)

0.31

RDS(on)[Ω] VGS=4.5V(Typ)

0.28

RDS(on)[Ω] VGS=Drive (Typ)

0.57

Total gate charge Qg[nC]

2.1

Power Dissipation (PD)[W]

0.7

Drive Voltage[V]

-2.5

Reverse voltage VR (Diode) [V]

20

Forward Current IF (Diode) [A]

0.5

Forward Current Surge Peak IFSM (Diode) [A]

2

Mounting Style

Surface mount

Storage Temperature (Min)[℃]

-55

Storage Temperature (Max)[℃]

150

Package Size [mm]

2.1x2.0 (t=0.82)

Features:

  • Multiple Schottky Barrier Diodes Middle Power MOSFET
  • Small Surface Mount Package
  • Pb Free/RoHS Compliant
X

Most Viewed