ROHM Product Detail

Last Time Buy US5U2
4V Drive N-channel+SBD MOSFET

Products discontinuation (EOL) has been announced.

Product Detail

 
Part Number | US5U2TR
Status | Last Time Buy
Package | TUMT5
Packing Type | Taping
Unit Quantity | 3000
Minimum Package Quantity | 3000
RoHS | Yes

Specifications:

Package Code

SOT-353T

JEITA Package

SC-113CA

Number of terminal

5

Polarity

N+Schottky

Drain-Source Voltage VDSS[V]

30

Drain Current ID[A]

1.4

RDS(on)[Ω] VGS=4V(Typ)

0.27

RDS(on)[Ω] VGS=4.5V(Typ)

0.25

RDS(on)[Ω] VGS=10V(Typ)

0.17

RDS(on)[Ω] VGS=Drive (Typ)

0.27

Total gate charge Qg[nC]

1.4

Power Dissipation (PD)[W]

0.7

Drive Voltage[V]

4

Reverse voltage VR (Diode) [V]

20

Forward Current IF (Diode) [A]

0.5

Forward Current Surge Peak IFSM (Diode) [A]

2

Mounting Style

Surface mount

Storage Temperature (Min)[℃]

-55

Storage Temperature (Max)[℃]

150

Package Size [mm]

2.1x2.0 (t=0.82)

Features:

· Multiple Schottky Barrier Diodes Middle Power MOSFET
· Small Surface Mount Package
· Pb Free/RoHS Compliant
X

Most Viewed