ROHM Product Detail
Not Recommended for New Designs
UM6K1N
2.5V Drive Nch+Nch MOSFET
Not Recommended for New Designs
UM6K1N
2.5V Drive Nch+Nch MOSFET
This product cannot be used for new designs (Not recommended for design diversion).
×
Product Detail
Replacement Product For UM6K1N
| Part Number |
|
|
|---|---|---|
| Ordering Part Number | UM6K1NTN | UM6K31NTN |
| Similar Level | - | Same Pinout, Package |
| Data Sheet | ||
| Supply Status | Not Recommended for New Designs | Active |
| Package | UMT6 | UMT6 |
| Unit Quantity | 3000 | 3000 |
| Minimum Packing Quantity | 3000 | 3000 |
| Packing Type | Taping | Taping |
| RoHS | Yes | Yes |
| Package Code | SOT-363 | SOT-363 |
| Package Size [mm] | 2.1x2.0 (t=0.9) | 2.1x2.0 (t=0.9) |
| Number of terminal | 6 | 6 |
| Polarity | Nch+Nch | Nch+Nch |
| V DSS [V] | 30 | 60 |
| I D [A] | 0.1 | 0.25 |
| R DS(on) (Typ) @2.5V[O] | 7.0 | 3.0 |
| R DS(on) (Typ) @4V[O] | 5.0 | 2.3 |
| R DS(on) (Typ) @4.5V[O] | - | 2.1 |
| R DS(on) (Typ) @10V[O] | - | 1.7 |
| R DS(on) (Typ) @Drive[O] | 7.0 | 3.0 |
| Drive Voltage [V] | 2.5 | 2.5 |
| Power Dissipation (PD) [W] | 0.15 | 0.15 |
| Mounting Style | Surface mount | Surface mount |
| JEITA Package | SC-88 | SC-88 |
| Storage Temperature (Min)[?] | -55 | -55 |
| Storage Temperature (Max)[?] | 150 | 150 |
Show / Hide Parameters
X