ROHM Product Detail
Not Recommended for New Designs
SH8K39
60V Dual N-channel Power MOSFET
Not Recommended for New Designs
SH8K39
60V Dual N-channel Power MOSFET
This product cannot be used for new designs (Not recommended for design diversion).
×
Product Detail
Replacement Product For SH8K39
| Part Number |
|
|
|---|---|---|
| Ordering Part Number | SH8K39GZETB | SH8KC7TB1 |
| Similar Level | - | Same Package |
| Data Sheet | ||
| Supply Status | Not Recommended for New Designs | Recommended |
| Package | SOP8 | SOP8 |
| Unit Quantity | 2500 | 2500 |
| Minimum Packing Quantity | 2500 | 2500 |
| Packing Type | Taping | Taping |
| RoHS | Yes | Yes |
| Package Code | SOP8 | SOP8 |
| Package Size [mm] | 6.0x5.0 (t=1.75) | 6.0x5.0 (t=1.75) |
| Number of terminal | 8 | 8 |
| Polarity | N+N | N+N |
| V DSS [V] | 60 | 60 |
| I D [A] | 13.0 | 10.5 |
| R DS(on) (Typ) @4.5V[O] | 0.02 | 0.0123 |
| R DS(on) (Typ) @10V[O] | 0.015 | 0.0095 |
| R DS(on) (Typ) @Drive[O] | 0.02 | 0.0123 |
| Drive Voltage [V] | 4.5 | 4.5 |
| Power Dissipation (PD) [W] | 5.8 | 2.0 |
| Q g (Typ)[nC] | 12.8 | 10.8 |
| Mounting Style | Surface mount | Surface mount |
| Storage Temperature (Min)[?] | -55 | -55 |
| Storage Temperature (Max)[?] | 150 | 150 |
Show / Hide Parameters
X