ROHM Product Detail

Last Time Buy QS8M31
60V Complementary MOSFET

Products discontinuation (EOL) has been announced.

Product Detail

 
Part Number | QS8M31TR
Status | Last Time Buy
Package | TSMT8
Packing Type | Taping
Unit Quantity | 3000
Minimum Package Quantity | 3000
RoHS | Yes

Specifications:

Package Code

TSMT8

Number of terminal

8

Polarity

N+P

Drain-Source Voltage VDSS[V]

60

Drain Current ID[A]

3

RDS(on)[Ω] VGS=4V(Typ)

0.098

RDS(on)[Ω] VGS=4.5V(Typ)

0.093

RDS(on)[Ω] VGS=10V(Typ)

0.08

RDS(on)[Ω] VGS=Drive (Typ)

0.098

Total gate charge Qg[nC]

4

Power Dissipation (PD)[W]

1.5

Drive Voltage[V]

4

Mounting Style

Surface mount

Storage Temperature (Min)[℃]

-55

Storage Temperature (Max)[℃]

150

Package Size [mm]

2.8x3.0 (t=0.85)

Features:

· Low on-resistance.
· Small Surface Mount Package (TSMT8)
· Pb-free lead plating; RoHS compliant.
· Halogen Free
X

Most Viewed