ROHM Product Detail

Last Time Buy QS8K21
4V Drive Dual N-channel MOSFET

Products discontinuation (EOL) has been announced.

Product Detail

 
Part Number | QS8K21TR
Status | Last Time Buy
Package | TSMT8
Packing Type | Taping
Unit Quantity | 3000
Minimum Package Quantity | 3000
RoHS | Yes
MSL | 1

Specifications:

Package Code

TSMT8

Number of terminal

8

Polarity

N+N

Drain-Source Voltage VDSS[V]

45

Drain Current ID[A]

4

RDS(on)[Ω] VGS=4V(Typ)

0.053

RDS(on)[Ω] VGS=4.5V(Typ)

0.048

RDS(on)[Ω] VGS=10V(Typ)

0.038

RDS(on)[Ω] VGS=Drive (Typ)

0.053

Total gate charge Qg[nC]

5.4

Power Dissipation (PD)[W]

1.5

Drive Voltage[V]

4

Mounting Style

Surface mount

Storage Temperature (Min)[℃]

-55

Storage Temperature (Max)[℃]

150

Package Size [mm]

2.8x3.0 (t=0.85)

Features:

· 4V-drive type
· Dual N-channel Middle-power MOSFET
· Fast Switching Speed
· Small Surface Mount Package
· Pb Free/RoHS Compliant
X

Most Viewed