ROHM Product Detail

Last Time Buy QS8J5
4V Drive Dual P-channel MOSFET

Products discontinuation (EOL) has been announced.

Product Detail

 
Part Number | QS8J5TR
Status | Last Time Buy
Package | TSMT8
Packing Type | Taping
Unit Quantity | 3000
Minimum Package Quantity | 3000
RoHS | Yes

Specifications:

Package Code

TSMT8

Applications

Power Supply

Number of terminal

8

Polarity

P+P

Drain-Source Voltage VDSS[V]

-30

Drain Current ID[A]

-5

RDS(on)[Ω] VGS=4V(Typ)

0.045

RDS(on)[Ω] VGS=4.5V(Typ)

0.04

RDS(on)[Ω] VGS=10V(Typ)

0.028

RDS(on)[Ω] VGS=Drive (Typ)

0.045

Total gate charge Qg[nC]

10

Power Dissipation (PD)[W]

1.5

Drive Voltage[V]

-4

Mounting Style

Surface mount

Storage Temperature (Min)[℃]

-55

Storage Temperature (Max)[℃]

150

Package Size [mm]

2.8x3.0 (t=0.85)

Features:

· 4V-drive type
· Dual P-channel Middle-power MOSFET
· Fast Switching Speed
· Small Surface Mount Package
· Pb Free/RoHS Compliant
X

Most Viewed