ROHM Product Detail

Last Time Buy QS8J13
-12V Dual P-channel Middle Power MOSFET

Products discontinuation (EOL) has been announced.

Product Detail

 
Part Number | QS8J13TR
Status | Last Time Buy
Package | TSMT8
Packing Type | Taping
Unit Quantity | 3000
Minimum Package Quantity | 3000
RoHS | Yes

Specifications:

Package Code

TSMT8

Applications

Switching

Number of terminal

8

Polarity

P+P

Drain-Source Voltage VDSS[V]

-12

Drain Current ID[A]

-5.5

RDS(on)[Ω] VGS=1.5V(Typ)

0.029

RDS(on)[Ω] VGS=2.5V(Typ)

0.019

RDS(on)[Ω] VGS=4.5V(Typ)

0.015

RDS(on)[Ω] VGS=Drive (Typ)

0.029

Total gate charge Qg[nC]

60

Power Dissipation (PD)[W]

1.5

Drive Voltage[V]

-1.5

Mounting Style

Surface mount

Storage Temperature (Min)[℃]

-55

Storage Temperature (Max)[℃]

150

Package Size [mm]

2.8x3.0 (t=0.85)

Features:

· Low on-resistance.
· Small Surface Mount Package (TSMT8)
· Pb-free lead plating; RoHS compliant.
· Halogen Free
X

Most Viewed