ROHM Product Detail

Not Recommended for New Designs QS6K21
45V Dual N-channel small-signal MOSFET

This product cannot be used for new designs (Not recommended for design diversion).

Product Detail

 
Part Number | QS6K21TR
Package | TSMT6
Packing Type | Taping
Unit Quantity | 3000
Minimum Package Quantity | 3000
RoHS | Yes

Specifications:

Package Code

SOT-457T

JEITA Package

SC-95

Number of terminal

6

Polarity

N+N

Drain-Source Voltage VDSS[V]

45

Drain Current ID[A]

1

RDS(on)[Ω] VGS=2.5V(Typ)

0.415

RDS(on)[Ω] VGS=4V(Typ)

0.31

RDS(on)[Ω] VGS=4.5V(Typ)

0.3

RDS(on)[Ω] VGS=Drive (Typ)

0.415

Total gate charge Qg[nC]

1.5

Power Dissipation (PD)[W]

1.25

Drive Voltage[V]

2.5

Mounting Style

Surface mount

Storage Temperature (Min)[℃]

-55

Storage Temperature (Max)[℃]

150

Package Size [mm]

2.8x2.9 (t=1.0)

Features:

· 2.5V-drive type
· Dual N-channel Middle-power MOSFET
· Fast Switching Speed
· Small Surface Mount Package
· Pb Free/RoHS Compliant

Similar Products

 

Different Grade

QS6K21FRA   Grade| Automotive StatusActive

X

Most Viewed