ROHM Product Detail

QS5U26
2.5V Drive Pch+SBD MOSFET

ROHM MOSFETs are made as low RDS(on) resistance devices utilizing the micro-processing technologies and available in wide lineup including hybrid types (MOSFET + Schottky Barrier Diode) to meet various needs in the market.

Data Sheet Buy * Sample *
* This is a standard-grade product.
For Automotive usage, please contact Sales.

Product Detail

 
Part Number | QS5U26TR
Status | Active
Package | TSMT5
Packing Type | Taping
Unit Quantity | 3000
Minimum Package Quantity | 3000
RoHS | Yes

Specifications:

Package Code

SOT-25T

Number of terminal

5

Polarity

Pch+Schottky

Drain-Source Voltage VDSS[V]

-20

Drain Current ID[A]

-1.5

RDS(on)[Ω] VGS=2.5V(Typ)

0.26

RDS(on)[Ω] VGS=4V(Typ)

0.18

RDS(on)[Ω] VGS=4.5V(Typ)

0.16

RDS(on)[Ω] VGS=Drive (Typ)

0.26

Total gate charge Qg[nC]

4.2

Power Dissipation (PD)[W]

0.9

Drive Voltage[V]

-2.5

Reverse voltage VR (Diode) [V]

20

Forward Current IF (Diode) [A]

0.5

Forward Current Surge Peak IFSM (Diode) [A]

2

Mounting Style

Surface mount

Storage Temperature (Min)[℃]

-55

Storage Temperature (Max)[℃]

150

Package Size [mm]

2.8x2.9 (t=1.0)

Find Similar

Features:

· Multiple Schottky Barrier Diodes Middle Power MOSFET
· Small Surface Mount Package
· Pb Free/RoHS Compliant
X

Most Viewed