ROHM Product Detail

Not Recommended for New Designs QS5K2
2.5V Drive Dual N-channel MOSFET

This product cannot be used for new designs (Not recommended for design diversion).

Product Detail

 
Part Number | QS5K2TR
Package | TSMT5
Packing Type | Taping
Unit Quantity | 3000
Minimum Package Quantity | 3000
RoHS | Yes

Specifications:

Package Code

SOT-25T

Number of terminal

5

Polarity

N+N

Drain-Source Voltage VDSS[V]

30

Drain Current ID[A]

2

RDS(on)[Ω] VGS=2.5V(Typ)

0.11

RDS(on)[Ω] VGS=4V(Typ)

0.076

RDS(on)[Ω] VGS=4.5V(Typ)

0.071

RDS(on)[Ω] VGS=Drive (Typ)

0.11

Total gate charge Qg[nC]

2.8

Power Dissipation (PD)[W]

1.25

Drive Voltage[V]

2.5

Mounting Style

Surface mount

Storage Temperature (Min)[℃]

-55

Storage Temperature (Max)[℃]

150

Package Size [mm]

2.8x2.9 (t=1.0)

Features:

· 2.5V-drive type
· Dual N-channel Middle-power MOSFET
· Fast Switching Speed
· Small Surface Mount Package
· Pb Free/RoHS Compliant
X

Most Viewed