QH8MA4
30V Nch+Pch Middle Power MOSFET
						
						
						
						
						QH8MA4
						
						30V Nch+Pch Middle Power MOSFET
						 
						
						
					
				
			
		
			
				
				The Middle Power MOSFET QH8MA4 is suitable for switching power supply.
For Automotive usage, please contact Sales.
Product Detail
Specifications:
Package Code
TSMT8
Applications
Motor
Number of terminal
8
Polarity
Nch+Pch
Drain-Source Voltage VDSS[V]
30
Drain Current ID[A]
9
RDS(on)[Ω] VGS=4.5V(Typ)
0.0182
RDS(on)[Ω] VGS=10V(Typ)
0.0123
RDS(on)[Ω] VGS=Drive (Typ)
0.0182
Total gate charge Qg[nC]
7.9
Power Dissipation (PD)[W]
2.6
Drive Voltage[V]
4.5
Mounting Style
Surface mount
Storage Temperature (Min)[℃]
-55
Storage Temperature (Max)[℃]
150
Package Size [mm]
2.8x3.0 (t=0.85)
Features:
· Low on - resistance.· Small Surface Mount Package (TSMT8).
· Pb-free lead plating; RoHS compliant.
· Halogen Free