ROHM Product Detail
Not Recommended for New Designs
QH8K26
40V Dual N-channel small-signal MOSFET
Not Recommended for New Designs
QH8K26
40V Dual N-channel small-signal MOSFET
This product cannot be used for new designs (Not recommended for design diversion).
×
Product Detail
Replacement Product For QH8K26
| Part Number |
|
|
|---|---|---|
| Ordering Part Number | QH8K26TR | QH8KB6TCR |
| Similar Level | - | Same Package |
| Data Sheet | ||
| Supply Status | Not Recommended for New Designs | Recommended |
| Package | TSMT8 | TSMT8 |
| Unit Quantity | 3000 | 3000 |
| Minimum Packing Quantity | 3000 | 3000 |
| Packing Type | Taping | Taping |
| RoHS | Yes | Yes |
| Package Code | TSMT8 | TSMT8 |
| Package Size [mm] | 2.8x3.0 (t=0.85) | 2.8x3.0 (t=0.85) |
| Number of terminal | 8 | 8 |
| Polarity | N+N | N+N |
| V DSS [V] | 40 | 40 |
| I D [A] | 7.0 | 8.0 |
| R DS(on) (Typ) @4.5V[O] | 0.035 | 0.0164 |
| R DS(on) (Typ) @10V[O] | 0.027 | 0.0137 |
| R DS(on) (Typ) @Drive[O] | 0.035 | 0.0164 |
| Drive Voltage [V] | 4.5 | 4.5 |
| Power Dissipation (PD) [W] | 2.6 | 1.5 |
| Q g (Typ)[nC] | 2.9 | 5.0 |
| Mounting Style | Surface mount | Surface mount |
| Applications | Switching | - |
| Storage Temperature (Min)[?] | -55 | -55 |
| Storage Temperature (Max)[?] | 150 | 150 |
Show / Hide Parameters
X