ROHM Product Detail
Obsolete
R6047ENZ1
10V Drive Nch MOSFET
Obsolete
R6047ENZ1
10V Drive Nch MOSFET
Production has already been terminated. Not available for sales.
×
Product Detail
Replacement Product For R6047ENZ1
| Part Number |
|
|
|---|---|---|
| Ordering Part Number | R6047ENZ1C9 | R6047ENZ4C13 |
| Similar Level | - | Same Pinout |
| Data Sheet | ||
| Supply Status | Obsolete | Recommended |
| Package | TO-247 | TO-247 |
| Unit Quantity | 450 | 600 |
| Minimum Packing Quantity | 450 | 30 |
| Packing Type | Bulk | Tube |
| RoHS | Yes | Yes |
| Package Code | TO-247AD | TO-247AD |
| Package Size [mm] | 20.95x15.94 (t=5.22) | 20.95x15.94 (t=5.22) |
| Number of terminal | 3 | 3 |
| Polarity | Nch | Nch |
| V DSS [V] | 600 | 600 |
| I D [A] | 47.0 | 47.0 |
| R DS(on) (Typ) @10V[O] | 0.066 | 0.066 |
| R DS(on) (Typ) @Drive[O] | 0.066 | 0.066 |
| Drive Voltage [V] | 10.0 | 10.0 |
| Power Dissipation (PD) [W] | 120.0 | 481.0 |
| Q g (Typ)[nC] | 145.0 | 145.0 |
| trr (Typ.)[ns] | - | 850 |
| Mounting Style | Leaded type | Leaded type |
| Applications | Power Supply | Power Supply |
| Storage Temperature (Min)[?] | -55 | -55 |
| Storage Temperature (Max)[?] | 150 | 150 |
Show / Hide Parameters
X