ROHM Product Detail

Not Recommended for New Designs R5011FNJ
Nch 500V 11A Power MOSFET

This product cannot be used for new designs (Not recommended for design diversion).

Product Detail

 
Part Number | R5011FNJTL
Package | LPTS (TO-263S)
Packing Type | Taping
Unit Quantity | 1000
Minimum Package Quantity | 1000
RoHS | Yes

Specifications:

Package Code

TO-263 (D2PAK)

JEITA Package

SC-83

Applications

Motor, Inverter

Number of terminal

3

Polarity

Nch

Drain-Source Voltage VDSS[V]

500

Drain Current ID[A]

11

RDS(on)[Ω] VGS=10V(Typ)

0.4

RDS(on)[Ω] VGS=Drive (Typ)

0.4

Total gate charge Qg[nC]

30

Power Dissipation (PD)[W]

50

Drive Voltage[V]

10

Mounting Style

Surface mount

Storage Temperature (Min)[℃]

-55

Storage Temperature (Max)[℃]

150

Package Size [mm]

13.1x10.1 (t=4.7)

Features:

· Fast reverse recovery time (trr).
· Low on-resistance.
· Fast switching speed.
· Gate-source voltage (VGSS) guaranteed to be ±30V.
· Drive circuits can be simple.
· Pb-free lead plating; RoHS compliant.
X

Most Viewed