R6530KNX
650V 30A TO-220FM, High-speed switching Power MOSFET
R6530KNX
650V 30A TO-220FM, High-speed switching Power MOSFET
R6530KNX is a power MOSFET with low-on resistance and ultra fast switching speed, suitable for switching.
For Automotive usage, please contact Sales.
Product Detail
Specifications:
Package Code
TO-220FP
Applications
Power Supply
Number of terminal
3
Polarity
Nch
Drain-Source Voltage VDSS[V]
650
Drain Current ID[A]
30
RDS(on)[Ω] VGS=10V(Typ)
0.125
RDS(on)[Ω] VGS=Drive (Typ)
0.125
Total gate charge Qg[nC]
56
Power Dissipation (PD)[W]
86
Drive Voltage[V]
10
trr (Typ.)[ns]
570
Mounting Style
Leaded type
Bare Die Part Number
Available: K8057
Storage Temperature (Min)[℃]
-55
Storage Temperature (Max)[℃]
150
Package Size [mm]
15.1x10.1 (t=4.8)
Features:
- Low on-resistance
- Fast switching speed
- Parallel use is easy
- Pb-free plating ; RoHS compliant