ROHM Product Detail

RCX700N20
10V Drive Nch MOSFET

Power MOSFETs are made as low ON-resistance devices by the micro-processing technologies useful for wide range of applications. Broad lineup covering compact types, high-power types and complex types to meet various needs in the market.

Data Sheet Buy * Sample *
* This is a standard-grade product.
For Automotive usage, please contact Sales.

Product Detail

 
Part Number | RCX700N20
Status | Active
Package | TO-220FM
Packing Type | Bulk
Unit Quantity | 500
Minimum Package Quantity | 500
RoHS | Yes

Specifications:

Package Code

TO-220FP

Number of terminal

3

Polarity

Nch

Drain-Source Voltage VDSS[V]

200

Drain Current ID[A]

70

RDS(on)[Ω] VGS=10V(Typ)

0.028

RDS(on)[Ω] VGS=Drive (Typ)

0.028

Total gate charge Qg[nC]

125

Power Dissipation (PD)[W]

40

Drive Voltage[V]

10

Mounting Style

Leaded type

Bare Die Part Number

Available: K6551

Storage Temperature (Min)[℃]

-55

Storage Temperature (Max)[℃]

150

Package Size [mm]

15.1x10.1 (t=4.8)

Find Similar

Features:

· 10V-drive type
· Nch Power MOSFET
· Fast Switching Speed
· Drive circuits can be simple
· Parallel use is easy
· Pb Free/RoHS Compliant
X

Most Viewed