ROHM Product Detail

Not Recommended for New Designs RCJ330N25
Nch 250V 33A Power MOSFET

This product cannot be used for new designs (Not recommended for design diversion).

Product Detail

 
Part Number | RCJ330N25TL
Package | LPTS (TO-263S)
Packing Type | Taping
Unit Quantity | 1000
Minimum Package Quantity | 1000
RoHS | Yes

Specifications:

Package Code

TO-263 (D2PAK)

JEITA Package

SC-83

Number of terminal

3

Polarity

Nch

Drain-Source Voltage VDSS[V]

250

Drain Current ID[A]

33

RDS(on)[Ω] VGS=10V(Typ)

0.077

RDS(on)[Ω] VGS=Drive (Typ)

0.077

Total gate charge Qg[nC]

80

Power Dissipation (PD)[W]

40

Drive Voltage[V]

10

Mounting Style

Surface mount

Storage Temperature (Min)[℃]

-55

Storage Temperature (Max)[℃]

150

Package Size [mm]

13.1x10.1 (t=4.7)

Features:

· 10V-drive type
· Nch Power MOSFET
· Fast Switching Speed
· Drive circuits can be simple
· Parallel use is easy
· Pb Free/RoHS Compliant
X

Most Viewed