RSJ250P10FRA
Pch -100V -25A Power MOSFET

RSJ250P10FRA is the high reliability Automotive MOSFET.

Product Detail

 
Part Number | RSJ250P10FRATL
Status | Active
Package | LPTS (D2PAK)
Packing Type | Taping
Unit Quantity | 1000
Minimum Package Quantity | 1000
RoHS | Yes

Specifications:

Package Code

TO-263 (D2PAK)

JEITA Package

SC-83

Number of terminal

3

Polarity

Pch

Drain-Source Voltage VDSS[V]

-100

Drain Current ID[A]

-25

RDS(on)[Ω] VGS=4V(Typ.)

0.05

RDS(on)[Ω] VGS=4.5V(Typ.)

0.048

RDS(on)[Ω] VGS=10V(Typ.)

0.045

RDS(on)[Ω] VGS=Drive (Typ.)

0.05

Total gate charge Qg[nC]

60

Power Dissipation (PD)[W]

50

Drive Voltage[V]

-4

Mounting Style

Surface mount

Storage Temperature (Min.)[°C]

-55

Storage Temperature (Max.)[°C]

150

Package Size [mm]

10.1x13.1 (t=4.7)

Common Standard

AEC-Q101 (Automotive Grade)

Find Similar

Features:

· 4V-drive type
· Pch Power MOSFET
· Fast Switching Speed
· Drive circuits can be simple
· Parallel use is easy
· Pb Free/RoHS Compliant

Similar Products

 

Different Grade

RSJ250P10   Grade| Standard StatusActive
X

Most Viewed