ROHM Product Detail

RRR030P03HZG
Automotive Pch -30V -3A Small Signal MOSFET

RRR030P03HZG is a MOSFET with low on - resistance, suitable for DC/DC converters.

Product Detail

 
Part Number | RRR030P03HZGTL
Status | Recommended
Package | TSMT3
Packing Type | Taping
Unit Quantity | 3000
Minimum Package Quantity | 3000
RoHS | Yes
Product Longevity Program | 7 Years

Specifications:

Package Code

SOT-346T

JEITA Package

SC-96

Number of terminal

3

Polarity

Pch

Drain-Source Voltage VDSS[V]

-30

Drain Current ID[A]

-3

RDS(on)[Ω] VGS=4V(Typ)

0.095

RDS(on)[Ω] VGS=4.5V(Typ)

0.085

RDS(on)[Ω] VGS=10V(Typ)

0.055

RDS(on)[Ω] VGS=Drive(Typ)

0.095

Total gate charge Qg[nC]

5.2

Power Dissipation (PD)[W]

1

Drive Voltage[V]

-4

Mounting Style

Surface mount

Storage Temperature (Min)[℃]

-55

Storage Temperature (Max)[℃]

150

Package Size [mm]

2.8x2.9 (t=1.0)

Common Standard

AEC-Q101 (Automotive Grade)

Find Similar

Features:

  • Low on - resistance
  • Built-in G-S Protection Diode
  • Small Surface Mount Package (TSMT)
  • Pb-free lead plating ; RoHS compliant
  • AEC-Q101 Qualified
X

Most Viewed